• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PF-25C Type Solenoid Valve (for Steam, Liquids and Air) Stainless Steel Momotaro II

PF-25C Type Solenoid Valve (for Steam, Liquids and Air) Stainless Steel Momotaro II

[Features]
· The stainless steel, threaded PS-25 type series and flange type PF-25 type series, solenoid valves Momotaro II has all the favorable features and same face to face dimensions as the earlier PS-15, and PF-15 type series for ease of replacement during repair, with the added benefit of greater durability.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Can be mounted horizontally or vertically.
· A thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 25 or less)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PF25C-V-15A
PF25C-V-20A
PF25C-V-25A
PF25C-V-32A
PF25C-V-40A
PF25C-V-50A
Part NumberVolume DiscountDays to Shipวันจัดส่งTube Flange Nominal Fluid temperature
(°C)
Insulation type
33 Day(s) or more 1/2B(15A)5~180H
33 Day(s) or more 3/4B(20A)5~180H
33 Day(s) or more 1B(25A)5~180H
33 Day(s) or more 1 1/4B(32A)5~180H
33 Day(s) or more 1 1/2B(40A)5~180H
33 Day(s) or more 2B(50A)5~180H

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard / Dust Proofing
Switching Type Normally Open End Connection JIS 10K FF flange Driving Type Linear Motion Type
Body Material SCS Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)