• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PS-23 Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II

PS-23 Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II

Retaining all the favorable features of the conventional PS-13 type series, the improved model has the same face-to-face dimensions for replacement ease during repair, and is much more durable.

[Features]
· Three times more durable compared to conventional models of other makes.
No need of strainer in pipes, saving pipe space and cutting equipment cost.
· The strainer can be cleaned easily by simply removing the plug without using any special tool.
· Thermo-setting resin well resistant to heat is used on the coil exterior (nominal diameter 25 or less0.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PS23-W-15A
PS23-W-20A
PS23-W-25A
PS23-W-32A
PS23-W-40A
PS23-W-50A
Part NumberVolume DiscountDays to Shipวันจัดส่งPlumbing Thread Nominal Fluid temperature
(°C)
Insulation type
4 Day(s) or more 1/2B(15A)5~180H
4 Day(s) or more 3/4B(20A)5~180H
4 Day(s) or more 1B(25A)5~180H
8 Day(s) or more 1 1/4B(32A)5~180H
8 Day(s) or more 1 1/2B(40A)5~180H
8 Day(s) or more 2B(50A)5~180H

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Linear Motion Type
Body Material CAC406 Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)