• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 16/12/2019. We apologize for the inconvenience.
  • มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

WF-25C Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II

WF-25C Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II

[Features]
· Stainless steel threaded type WS-25 type series, flange type WF-25 type series solenoid valve Momotaro has the same features and face to face dimensions as the earlier WS-15 type series achieving ease of replacement during repair, with the added benefit of improved durability than the WF-15 type series.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted horizontally or vertically.
· Thermo-setting resin highly resistant to heat is used on the coil exterior

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
WF25C-D-15A
WF25C-D-20A
WF25C-D-25A
WF25C-D-32A
WF25C-D-40A
WF25C-D-50A
Part NumberVolume DiscountDays to Shipวันจัดส่งTube Flange Nominal Fluid temperature
(°C)
Insulation type
33 Day(s) or more 1/2B(15A)5~60B
33 Day(s) or more 3/4B(20A)5~60B
33 Day(s) or more 1B(25A)5~60B
33 Day(s) or more 1 1/4B(32A)5~60B
33 Day(s) or more 1 1/2B(40A)5~60B
33 Day(s) or more 2B(50A)5~60B

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding
Switching Type Normally Open End Connection JIS 10K FF flange Driving Type Pilot-operated
Body Material SCS Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)