• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KT-3A, Strainer

KT-3A, Strainer

Revolutionary new straight type strainer.[Features]


· Resolves issues encountered in conventional strainers such as maintenance, workability, and pressure-loss.
· Stainless steel construction ensures excellent corrosion resistance and durability.
· KT-3A type enables net inspection using a single bolt, so the product is ideal for places that need to be cleaned frequently.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
KT3A-D-50A
KT3A-D-65A
KT3A-D-80A
KT3A-D-100A
KT3A-D-125A
KT3A-D-150A
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Nominal Diameter of Flange Maximum Applicable Pressure
(MPa)
Quote 2B(50A)1.0
Quote 2 1/2B(65A)1.0
Quote 3B(80A)1.0
Quote 4B(100A)1.0
Quote 5B(125A)0.75
Quote 6B(150A)0.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid Water / Air Shape T Shaped Material SCS13
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Mesh 60 Meshes
Fluid temperature(℃) 5~90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • KT-1A Strainer
    KT-1A Strainer

    VENN

    Days to Shipวันจัดส่ง : 34 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)