• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KT-1PN Strainer

KT-1PN Strainer

Straight type strainer that dispels the concept of strainers, capable of eliminating conventional problems with maintainability, buildability, pressure loss, etc., all at once.

[Features]
• Straight type strainer with a brand new strainer concept.
• Issues in conventional strainers such as maintainability, workability or pressure-loss are resolved all at once.
• Epoxy resin powder coating for water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
KT1PN-G-50A
KT1PN-G-65A
KT1PN-G-80A
KT1PN-G-100A
KT1PN-G-125A
KT1PN-G-150A
KT1PN-G-200A
KT1PN-G-250A
KT1PN-G-300A
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Nominal Diameter of Flange
64 Day(s) or more 2B(50A)
64 Day(s) or more 2 1/2B(65A)
41 Day(s) or more 3B(80A)
41 Day(s) or more 4B(100A)
41 Day(s) or more 5B(125A)
41 Day(s) or more 6B(150A)
64 Day(s) or more 8B(200A)
Quote 10B(250A)
Quote 12B(300A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid Water Shape T Shaped Material FC
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1.0
Mesh 60 Meshes Fluid temperature(℃) 5~60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)