BM-13SHN Type Hot Water Stop Valve

BM-13SHN Type Hot Water Stop Valve

[Features]
• The hot water stop valve is electric and can be used at fluid temperatures from 0°C to 95°C.
Usable with 100/200 VAC rated voltage, wide pressure range, and as this is model is small and lightweight, it can easily be used in the same way as an electromagnetic valve.
• Used for various hot-water supply systems, mainly natural refrigerant CO2 heat pump water heaters.
· Can be used at fluid temperatures from 0°C to 95°C.
• Usable at both 100/200 VAC.
· Compact and lightweight; provides easy handling.
· Can be used in a wide pressure range, suitable for any environment.
• The flow direction and (indoor) mounting direction can be adjusted freely.
• The ball has superior durability as it is made from stainless steel (SUS316).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
BM13SHN-J-15A
BM13SHN-J-20A
BM13SHN-J-25A
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
49 Day(s) or more 1/2B(15A)1/2B(15A)
49 Day(s) or more 3/4B(20A)3/4B(20A)
49 Day(s) or more 1B(25A)1B(25A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Material CAC406 Applicable Fluid Water
Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread Control Side, Connection Type JIS Rc Thread
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Rated Voltage For AC100, 110, 200, and 220 V (50/60 Hz)
Fluid temperature(℃) 0~95

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)