• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Metal Oil Gauge Valve, Long, with Removable Adapter, KLM-SV・KLM-SVA Type

Metal Oil Gauge Valve, Long, with Removable Adapter, KLM-SV・KLM-SVA Type

A KLM Series, stainless-steel oil gauge. The valve can be operated by tightening the mounting bolts.

[Features]
· A stainless-steel oil gauge belonging to the KLM metal oil gauge series.
· The valve is a compact design that is incorporated into the mounting bolt. Easy to operate by simply tightening the mounting bolt. The design is similar to the KLM-V type.
· If the glass tube gets accidentally damaged and an oil leakage occurs, the leakage can be stopped by simply tightening the valve built into the mounting bolt.
· Besides the advantages of using the mounting bolts equipped with a built-in valve, this model is same as the KLM-S type—only with Teflon used in all the packings.
· Pressure resistance: 1.5–2.0 MPa, heat resistance: 200°C.
· The KLM-SVA type oil gauge is an oil gauge with a manually operated valve and detachable adapter within the KLM-S stainless steel oil gauge series.
· By attaching the KMA-S type adapter to the KLM-SV type, it becomes the KLM-SVA type.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KLM-150SV-M10
KLM-150SV-M12
KLM-150SVA-G1/2
KLM-150SVA-G3/4
KLM-150SVA-G3/8
KLM-200SV-M10
KLM-200SV-M12
KLM-200SVA-G1/2
KLM-200SVA-G3/4
KLM-200SVA-G3/8
KLM-250SV-M10
KLM-250SV-M12
KLM-250SVA-G1/2
KLM-250SVA-G3/4
KLM-250SVA-G3/8
KLM-300SV-M10
KLM-300SV-M12
KLM-300SVA-G1/2
KLM-300SVA-G3/4
KLM-300SVA-G3/8
KLM-350SV-M10
KLM-350SV-M12
KLM-350SVA-G1/2
KLM-350SVA-G3/4
KLM-350SVA-G3/8
KLM-400SV-M10
KLM-400SV-M12
KLM-400SVA-G1/2
KLM-400SVA-G3/4
KLM-400SVA-G3/8
KLM-450SV-M10
KLM-450SV-M12
KLM-450SVA-G1/2
KLM-450SVA-G3/4
KLM-450SVA-G3/8
KLM-500SV-M10
KLM-500SV-M12
KLM-500SVA-G1/2
KLM-500SVA-G3/4
KLM-500SVA-G3/8
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread Removable Adaptor
14 Day(s) or more -150M10X1.50No
14 Day(s) or more 10150M12X1.75No
14 Day(s) or more -150G1/2Presence
14 Day(s) or more -150G3/4Presence
14 Day(s) or more 10150G3/8Presence
14 Day(s) or more -200M10X1.50No
14 Day(s) or more -200M12X1.75No
14 Day(s) or more -200G1/2Presence
14 Day(s) or more -200G3/4Presence
14 Day(s) or more 10200G3/8Presence
14 Day(s) or more -250M10X1.50No
14 Day(s) or more 10250M12X1.75No
14 Day(s) or more -250G1/2Presence
14 Day(s) or more -250G3/4Presence
14 Day(s) or more -250G3/8Presence
14 Day(s) or more 10300M10X1.50No
14 Day(s) or more -300M12X1.75No
14 Day(s) or more 10300G1/2Presence
14 Day(s) or more -300G3/4Presence
14 Day(s) or more 10300G3/8Presence
14 Day(s) or more 10350M10X1.50No
14 Day(s) or more 10350M12X1.75No
14 Day(s) or more 10350G1/2Presence
14 Day(s) or more -350G3/4Presence
14 Day(s) or more 10350G3/8Presence
14 Day(s) or more -400M10X1.50No
14 Day(s) or more -400M12X1.75No
14 Day(s) or more 10400G1/2Presence
14 Day(s) or more -400G3/4Presence
14 Day(s) or more -400G3/8Presence
14 Day(s) or more -450M10X1.50No
14 Day(s) or more -450M12X1.75No
14 Day(s) or more -450G1/2Presence
14 Day(s) or more -450G3/4Presence
14 Day(s) or more 10450G3/8Presence
14 Day(s) or more -500M10X1.50No
14 Day(s) or more -500M12X1.75No
14 Day(s) or more -500G1/2Presence
14 Day(s) or more -500G3/4Presence
14 Day(s) or more -500G3/8Presence

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / Chemical Resistant Products / With Valve Body Material Stainless Steel Seal Portion Material Teflon
Maximum Operating Temperature(℃) 200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)