Metallic Oil Gauge, Long Valve - with P Lock, KLM-VK

Metallic Oil Gauge, Long Valve - with P Lock, KLM-VK

Metallic P lock included. The valve can be operated by tightening the mounting bolts. If an oil leak occurs due to accidental pipe breakage, etc., the oil leak can be stopped by tightening the valve contained inside the mounting bolt.

[Features]
• A KLM-VK type (VD type) oil gauge is an oil gauge with an oil gauge KLM-V type series P cock (drain) which includes a metal valve.
· The valve is designed compactly to fit within in the installation bolt, and the valve operation is made easy by simply tightening the installation bolt.
• If an oil leak occurs due to accidental glass pipe breakage, etc., the oil leak can be stopped by tightening the valve contained inside the mounting bolt.
- Other than its use in valve mounting bolts, it is identical to the KLM-K type (D type).
• The pressure resistance is 1.5~2 MPa if a drain is included or 0.5 MPa if a P lock is included. Heat resistance in both cases is 150 degrees Celsius.
- As is the case with the KLM type, midway catches are included relative to the length of the mounting pitch. These midway catches help fix the product in place securely and allow it to work as prescribed.
• The number of houses with these midway catches is the same as the KLM type.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KLM-1000VK-M10
KLM-1000VK-M12
KLM-150VK-M10
KLM-150VK-M12
KLM-200VK-M10
KLM-200VK-M12
KLM-250VK-M10
KLM-250VK-M12
KLM-300VK-M10
KLM-300VK-M12
KLM-350VK-M10
KLM-350VK-M12
KLM-400VK-M10
KLM-400VK-M12
KLM-450VK-M10
KLM-450VK-M12
KLM-500VK-M10
KLM-500VK-M12
KLM-550VK-M10
KLM-550VK-M12
KLM-600VK-M10
KLM-600VK-M12
KLM-650VK-M10
KLM-650VK-M12
KLM-700VK-M10
KLM-700VK-M12
KLM-750VK-M10
KLM-750VK-M12
KLM-800VK-M10
KLM-800VK-M12
KLM-850VK-M10
KLM-850VK-M12
KLM-900VK-M10
KLM-900VK-M12
KLM-950VK-M10
KLM-950VK-M12
Part NumberVolume DiscountDays to Shipวันจัดส่งRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread
14 Day(s) or more 1000M10X1.50
14 Day(s) or more 1000M12X1.75
14 Day(s) or more 150M10X1.50
14 Day(s) or more 150M12X1.75
14 Day(s) or more 200M10X1.50
14 Day(s) or more 200M12X1.75
14 Day(s) or more 250M10X1.50
14 Day(s) or more 250M12X1.75
14 Day(s) or more 300M10X1.50
14 Day(s) or more 300M12X1.75
14 Day(s) or more 350M10X1.50
14 Day(s) or more 350M12X1.75
14 Day(s) or more 400M10X1.50
14 Day(s) or more 400M12X1.75
14 Day(s) or more 450M10X1.50
14 Day(s) or more 450M12X1.75
14 Day(s) or more 500M10X1.50
14 Day(s) or more 500M12X1.75
14 Day(s) or more 550M10X1.50
14 Day(s) or more 550M12X1.75
14 Day(s) or more 600M10X1.50
14 Day(s) or more 600M12X1.75
14 Day(s) or more 650M10X1.50
14 Day(s) or more 650M12X1.75
14 Day(s) or more 700M10X1.50
14 Day(s) or more 700M12X1.75
14 Day(s) or more 750M10X1.50
14 Day(s) or more 750M12X1.75
14 Day(s) or more 800M10X1.50
14 Day(s) or more 800M12X1.75
14 Day(s) or more 850M10X1.50
14 Day(s) or more 850M12X1.75
14 Day(s) or more 900M10X1.50
14 Day(s) or more 900M12X1.75
14 Day(s) or more 950M10X1.50
14 Day(s) or more 950M12X1.75

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rectangle Type Rectangle Type Standard Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / Chemical Resistant Products / With Valve Body Material Brass Maximum Operating Temperature(℃) 150
Other Functions With P Cock Surface Treatment Chrome Plating Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)