• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Metal Oil Gauge, With Long Drain, KLM-D Type

Metal Oil Gauge, With Long Drain, KLM-D Type

KLM-D type is an oil gauge with metal drain. It is a product configured such that it can extract oil from the oil gauge with drain embedded at the bottom of the KLM type body.

[Features]
The KLM-K type oil gauge is an oil gauge with P cock in the metal oil gauge KLM type series.
▪ The KLM-D type oil gauge is an oil gauge with drain in the metal oil gauge KLM type series.
This product is configured such that it can extract oil inside the oil gauge with P cock or drain embedded at the bottom of the KLM type body.
▪ With a body of chrome-plated brass finish, and Pyrex glass used for the gauge tube, and fluorine rubber for the sealing part, it has excellent heat and chemical resistance.
▪ In addition, the packing material may be changed depending on the chemicals used.
▪ Withstand voltage with drain is 15 to 2 MPa and with P cock it is 0.5 MPa.
▪ Heat-resistance is 150°C.
▪ As with the KLM type, the intermediate holder is installed depending on the mounted pitch length.
·This intermediate holder firmly grips the product, and also plays the role as instruction line.
▪ The number of intermediate holders is the same as the KLM type.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KLM-1000D-M10
KLM-1000D-M12
KLM-1000D-M14
KLM-1000D-M16
KLM-150D-M10
KLM-150D-M12
KLM-150D-M14
KLM-150D-M16
KLM-200D-M10
KLM-200D-M12
KLM-200D-M14
KLM-200D-M16
KLM-250D-M10
KLM-250D-M12
KLM-250D-M14
KLM-250D-M16
KLM-300D-M10
KLM-300D-M12
KLM-300D-M14
KLM-300D-M16
KLM-350D-M10
KLM-350D-M12
KLM-350D-M14
KLM-350D-M16
KLM-400D-M10
KLM-400D-M12
KLM-400D-M14
KLM-400D-M16
KLM-450D-M10
KLM-450D-M12
KLM-450D-M14
KLM-450D-M16
KLM-500D-M10
KLM-500D-M12
KLM-500D-M14
KLM-500D-M16
KLM-550D-M10
KLM-550D-M12
KLM-550D-M14
KLM-550D-M16
KLM-600D-M10
KLM-600D-M12
KLM-600D-M14
KLM-600D-M16
KLM-650D-M10
KLM-650D-M12
KLM-650D-M14
KLM-650D-M16
KLM-700D-M10
KLM-700D-M12
KLM-700D-M14
KLM-700D-M16
KLM-750D-M10
KLM-750D-M12
KLM-750D-M14
KLM-750D-M16
KLM-800D-M10
KLM-800D-M12
KLM-800D-M14
KLM-800D-M16
Part NumberVolume DiscountDays to Shipวันจัดส่งRectangle Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread
14 Day(s) or more 1000M10X1.50
14 Day(s) or more 1000M12X1.75
14 Day(s) or more 1000M14X2.00
14 Day(s) or more 1000M16X2.00
14 Day(s) or more 150M10X1.50
14 Day(s) or more 150M12X1.75
14 Day(s) or more 150M14X2.00
14 Day(s) or more 150M16X2.00
14 Day(s) or more 200M10X1.50
14 Day(s) or more 200M12X1.75
14 Day(s) or more 200M14X2.00
14 Day(s) or more 200M16X2.00
14 Day(s) or more 250M10X1.50
14 Day(s) or more 250M12X1.75
14 Day(s) or more 250M14X2.00
14 Day(s) or more 250M16X2.00
14 Day(s) or more 300M10X1.50
14 Day(s) or more 300M12X1.75
14 Day(s) or more 300M14X2.00
14 Day(s) or more 300M16X2.00
14 Day(s) or more 350M10X1.50
14 Day(s) or more 350M12X1.75
14 Day(s) or more 350M14X2.00
14 Day(s) or more 350M16X2.00
14 Day(s) or more 400M10X1.50
14 Day(s) or more 400M12X1.75
14 Day(s) or more 400M14X2.00
14 Day(s) or more 400M16X2.00
14 Day(s) or more 450M10X1.50
14 Day(s) or more 450M12X1.75
14 Day(s) or more 450M14X2.00
14 Day(s) or more 450M16X2.00
14 Day(s) or more 500M10X1.50
14 Day(s) or more 500M12X1.75
14 Day(s) or more 500M14X2.00
14 Day(s) or more 500M16X2.00
14 Day(s) or more 550M10X1.50
14 Day(s) or more 550M12X1.75
14 Day(s) or more 550M14X2.00
14 Day(s) or more 550M16X2.00
14 Day(s) or more 600M10X1.50
14 Day(s) or more 600M12X1.75
14 Day(s) or more 600M14X2.00
14 Day(s) or more 600M16X2.00
14 Day(s) or more 650M10X1.50
14 Day(s) or more 650M12X1.75
14 Day(s) or more 650M14X2.00
14 Day(s) or more 650M16X2.00
14 Day(s) or more 700M10X1.50
14 Day(s) or more 700M12X1.75
14 Day(s) or more 700M14X2.00
14 Day(s) or more 700M16X2.00
14 Day(s) or more 750M10X1.50
14 Day(s) or more 750M12X1.75
14 Day(s) or more 750M14X2.00
14 Day(s) or more 750M16X2.00
14 Day(s) or more 800M10X1.50
14 Day(s) or more 800M12X1.75
14 Day(s) or more 800M14X2.00
14 Day(s) or more 800M16X2.00

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility No
Other Added Functions Heat Resistant / Chemical Resistant Products / With Drain Body Material Brass Seal Portion Material Fluorine Rubber
Maximum Operating Temperature(℃) 150 Surface Treatment Chrome Plating Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)