• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flapper Type Sight Glasses GK20FPH2F

Flapper Type Sight Glasses GK20FPH2F

The flapper (metal plate) is retained by spring and moves in response to the flow, allowing the flow of the fluid to be visually checked.

[Features]
· Both screw-in and flanged types below 50A are internally/externally GEOMET® surface baked as standard.
· The GEOMET® baked coating drastically improves the its rust-proofing effects on the inner surfaces.
· Please specify if uncoated internal surfaces are required (GFADF is not GEOMET® coated).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GK20FPH2F-15A
GK20FPH2F-20A
GK20FPH2F-25A
GK20FPH2F-32A
GK20FPH2F-40A
GK20FPH2F-50A
GK20FPH2F-65A
GK20FPH2F-80A
GK20FPH2F-100A
GK20FPH2F-125A
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Diameter
Quote 1/2B(15A)
Quote 3/4B(20A)
Quote 1B(25A)
Quote 1 1/4B(32A)
Quote 1 1/2B(40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
Quote 5B(125A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Flapper Type Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-RF)
Body Material SCPH2 (Cast Steel) Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)