• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sight glass with Teflon lining (PFA) GADF-TLA/GK13F-TLA

Sight glass with Teflon lining (PFA) GADF-TLA/GK13F-TLA

The interior is hollow. Enables visual confirmation of the color and flow of fluids. Use for liquids. Substitutes for a level gauge.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GADF-TLA-20A
GADF-TLA-25A
GADF-TLA-40A
GADF-TLA-50A
GADF-TLA-65A
GADF-TLA-80A
GADF-TLA-100A
GK13F-TLA-20A
GK13F-TLA-25A
GK13F-TLA-40A
GK13F-TLA-50A
GK13F-TLA-65A
GK13F-TLA-80A
GK13F-TLA-100A
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Diameter Body Material
Quote 3/4B(20A)[Cast Iron] FCD450 (ductile)
Quote 1B(25A)[Cast Iron] FCD450 (ductile)
Quote 1 1/2B(40A)[Cast Iron] FCD450 (ductile)
Quote 2B(50A)[Cast Iron] FCD450 (ductile)
Quote 2 1/2B(65A)[Cast Iron] FCD450 (ductile)
Quote 3B(80A)[Cast Iron] FCD450 (ductile)
Quote 4B(100A)[Cast Iron] FCD450 (ductile)
Quote 3/4B(20A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 1B(25A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 1 1/2B(40A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 2B(50A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 2 1/2B(65A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 3B(80A)[Stainless] SCS13A (Stainless Cast Steel)
Quote 4B(100A)[Stainless] SCS13A (Stainless Cast Steel)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Perspective Formula Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-RF)
Max. Operating Pressure(MPa·G) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)