• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Double-Flapper Type Sight Glasses GKF13S-F2

Double-Flapper Type Sight Glasses GKF13S-F2

Check small flow rates with the small flapper and normal flow rates with the large flapper. Suitable for lines with extreme fluctuations in flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GKF13S-F2-8A
GKF13S-F2-10A
GKF13S-F2-15A
GKF13S-F2-20A
GKF13S-F2-25A
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Diameter
Quote 1/4B(8A)
Quote 3/8B(10A)
7 Day(s) or more 1/2B(15A)
Quote 3/4B(20A)
Quote 1B(25A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Double-Flapper Type Applicable Fluid Water / Air Connection Screw-In Rc(PT)
Body Material SCS13A (Stainless Cast Steel) Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)