• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Double-Flapper Type Sight Glasses GFAF-F2/GKFDF-F2

Double-Flapper Type Sight Glasses GFAF-F2/GKFDF-F2

[Features]
· Check small flow rates with the small flapper and normal flow rates with the large flapper.
· Suitable for lines with extreme fluctuations in flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GFAF-F2-15A
GFAF-F2-20A
GFAF-F2-25A
GKFDF-F2-15A
GKFDF-F2-25A
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Diameter Body Material
Quote 1/2B(15A)[Cast Iron] FC200 (cast iron)
Quote 3/4B(20A)[Cast Iron] FC200 (cast iron)
Quote 1B(25A)[Cast Iron] FC200 (cast iron)
Quote 1/2B(15A)[Cast Iron] FCD450 (ductile)
Quote 1B(25A)[Cast Iron] FCD450 (ductile)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Double-Flapper Type Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-RF)
Maximum Operating Temperature(℃) 150 Max. Operating Pressure(MPa·G) 0.98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)