• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Full switch detector

Full switch detector

Detects stable upper limit levels of powder, granules, and mass storage items.

[Features]
· The full level switch is a sturdy level switch for detecting the upper limit levels of powders, granules, and mass storage items. Consists of a tilt type detector and a converter.
· The tilt type detector is suspended within the hopper by a stainless steel chain. Operates when the storage items increase and cause the switch part to tilt by around 20°.
· The output relay in the converter operates after a set time (1 to 10s) on the timer elapses (from the point at which the detector activates).
· A strong aluminum alloy is used for the full level switch casing, allowing it to be used even under harsh environments where normal level switches cannot be used.
· A simple yet sturdy structure.
· The upper limit switch is strong against wear.
· Can be used for powders and mass objects.
· An IP67 protective structure.
· For powders, detection can be performed by attaching the detection paddle (optional).

Part Number

Configured Part Number is shown.

MFFC-20C-AMDC-12C

Part Number
MFFC-20C-AMDC-12C
Part NumberVolume DiscountDays to ShipAmbient Temperature
18 Day(s) or more -10~+50℃

Loading...

  1. 1

Basic Information

Type Level meter, level detector Protection Structure 【Detector】IP67 (converter) IP40 Detection Distance Max. 5 m (from the mounting position)

Please check the type/dimensions/specifications of the part MFFC-20C-AMDC-12C in the Full switch detector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)