Pressure-resistant explosion-proof micro wave barrier switch

Pressure-resistant explosion-proof micro wave barrier switch

A switch for detecting the upper and lower limits of silos and hoppers, etc. Can be used in explosion proof areas (Class 1 and Class 2 Hazardous Locations [Type 1, Type 2]).

[Features]
· A microwave barrier switch for detecting the upper and lower limits of silos and hoppers etc.
· Detects microwaves between the transmitter and receiver by blocking off the measuring object, making it easy to decide on the correct mounting position.
· The microwave receiving level is displayed in real-time.
· Being able to see the receiving level makes it easy to adjust the receiving sensitivity.
· The transmission and receiving of microwaves can be performed at a maximum distance of 100 m.
· Equipped with channels for transmission and receiving (four channels), helping prevent interference between adjacent barriers.
· Microwaves have properties that allow them to pass through plastic, glass, dried brick, ceramics, and other insulating materials (substances with low permittivity).
· These properties are used to see through insulation materials, enabling "non-contact" detection of materials without actually touching that material.
· Now featuring a new lineup of pressure resistant and explosion proof types. Can be used in explosion-proof areas (Class 1 and Class 2 Hazardous Locations [Type 1, Type 2]). Can be used for a wide range of applications.

Part Number

Configured Part Number is shown.

MWBS-TR-02EXD-RC-02EXD

Part Number
MWBS-TR-02EXD-RC-02EXD
Part NumberVolume DiscountDays to ShipAmbient Temperature Operating Pressure Power Supply Lead outlet Output Signal
52 Day(s) or more -10~+40℃±1.0MPaAC80~240V 50/60Hz1-G1/2SPDT contact output allowable capacity AC250 V 3A/DC 30 6A

Loading...

  1. 1

Basic Information

Type Level meter, level detector Format Pressure Resistant and Explosion Proof Mounting G2 Mounting Thread
Protection Structure Dust-proof and drop-proof Detection Distance MAX100m Frequency 24 GHz band

Please check the type/dimensions/specifications of the part MWBS-TR-02EXD-RC-02EXD in the Pressure-resistant explosion-proof micro wave barrier switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)