Microwave flow monitor

Microwave flow monitor

[Features]
· A powder flow rate sensor for relative monitoring. Monitors the relative flow rate within multiple branch pipes.
· The "Microwave Flow Monitor" can monitor the flow rates for all of the branch pipes by simply mounting to the pipes after first ensuring the settings for the powders are all the same.
· With use of multiple units, flow rate monitoring is possible for individual pipes.
· Since individual flows are monitored, it is possible to monitor the rate even with dozens of branch pipes.
· The use of microwave technology enables no projections inside the pipes.
· High accuracy assured as the density level and flow rates are detected by microwave.
· Applicable for pipe diameters up to 200 mm.
· Easily mounted with a one-inch screw, even on existing pipes.

Part Number

Configured Part Number is shown.

MWFM-AN-01

Part Number
MWFM-AN-01
Part NumberVolume DiscountDays to ShipAmbient Temperature Allowable Pressure Output
17 Day(s) or more -10~+55℃MaX0.5MpaCurrent output: DC4 to 20 mA (Settable)/:Load resistance: MAX600 Ω/At fault: Analog 0 mA down

Loading...

  1. 1

Basic Information

Type Equipments for flow rate measuring Mounting G1 Screw Protection Structure IP65

Please check the type/dimensions/specifications of the part MWFM-AN-01 in the Microwave flow monitor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)