• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

New O Type (Screw-Fastened) with Deluxe Thermometer

New O Type (Screw-Fastened) with Deluxe Thermometer

[Features]
· Oil surface and temperature can be seen at a glance for simple control of machinery.
· Equipment with only a separate thermometer attached can reduce machining and component costs.
· The transparent main body is made from an ultra-hard special synthetic resin, so it has plenty of mechanical strength and will not break no matter how hard it is struck.
· The reflector has oil repelling properties, so there is no concern about oil contamination.
· About 100°C for heat.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

NEW-O-2SK

Part Number
NEW-O-2SK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rectangle Elongated Type Standard Additional Functions for Level Visibility Scale
Other Added Functions With Thermometer Rectangle Mounting Screw Hole Centered (Pitch)(mm) 100 Rectangle Mounting Screw Diameter M10(P1.5)
Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100 Lateral Breadth B(mm) 32
Full length A(mm) 142

Please check the type/dimensions/specifications of the part NEW-O-2SK in the New O Type (Screw-Fastened) with Deluxe Thermometer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NEW-O-2SK ในชุด New O Type (Screw-Fastened) with Deluxe Thermometer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)