• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

V Type, Fountain Type (Drive-In)

V Type, Fountain Type (Drive-In)

This product sprays oil out from a central spray aperture at machine startup. The state of lubricant oil contained in the machine can be clearly seen. The transparent main body is made from an ultra-hard synthetic resin. It will not break upon impact.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VA-F
VC-F
VD-F
VE-F
Part NumberVolume DiscountDays to Shipวันจัดส่งRound-shaped Type, Mounting Hole Diameter
(φ)
Dimension A
(mm)
11 Day(s) or more 2832
11 Day(s) or more 4650
11 Day(s) or more 58.565
11 Day(s) or more 7480

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Round-shaped type Circular Type Knock-in type (with collar) Additional Functions for Level Visibility Fountain Type
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)