• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GX-Type, QPX Type, RPX Type (for Chemical Resistance) (Screw Retention Type)

GX-Type, QPX Type, RPX Type (for Chemical Resistance) (Screw Retention Type)

This product is made from four parts; withstands temperature of 180°C. Although resistant to chemicals, conventional glass was frequently damaged from external shocks. However, this product is impact-resistant.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GX-1-[100-1500/10][フロートアリ,​フロートナシ]
GX-2-[100-1000/10][フロートアリ,​フロートナシ]
GX-3-[100-1500/10][フロートアリ,​フロートナシ]
QPX-1-[100-1000/10][フロートアリ,​フロートナシ]
RPX-1-[70-500/10][フロートアリ,​フロートナシ]
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSRectangle Mounting Screw Diameter Lateral Breadth C
(mm)
Float Mounting Screw Hole Center B
(mm)
61 Day(s) or more -M10(P1.5)26Available / None100 ~ 1500
71 Day(s) or more -M12(P1.75)26Available / None100 ~ 1000
61 Day(s) or more 10M14(P2.00)26Available / None100 ~ 1500
61 Day(s) or more -M10(P1.5)22Available / None100 ~ 1000
61 Day(s) or more -M8(P1.25)18Available / None70 ~ 500

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rectangle Elongated Type Standard Other Added Functions Heat Resistant / Chemical Resistant Products
Body Material Fluorinated Ethylene Propylene (FEP) Seal Portion Material JIS-B-2401, Four kinds of D Maximum Operating Temperature(℃) 180

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)