• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Conditioning Equipment Modular F.R.L GC Series

Conditioning Equipment Modular F.R.L GC Series

[Features]
· Provides stable air supply and improved oil drip operation.
· Improved assembly.
· Attached bracket, easy to mount.
· Excellent pressure with improved operability.
· Superb ability to remove supersaturated water and solids (through nominal filtration).
· A range of possible device combinations.

PDF

Part Number
GC200-[06,​08]-1-P
GC200-[06,​08]-1-P-K
GC200-[06,​08]-1-W-P
GC200-[06,​08]-1-W-P-K
GC200-[06,​08]-[C,​F]1-P
GC200-[06,​08]-[C,​F]1-P-K
GC200-[06,​08]-[C,​F]1-W-P
GC200-[06,​08]-[C,​F]1-W-P-K
GC200-[06,​08]-N1-P
GC200-[06,​08]-N1-P-K
GC200-[06,​08]-N1-W-P
GC200-[06,​08]-N1-W-P-K
GC200-[06,​08]-L-1-P
GC200-[06,​08]-L-1-P-K
GC200-[06,​08]-L-1-W-P
GC200-[06,​08]-L-1-W-P-K
GC200-[06,​08]-L-[C,​F]1-P
GC200-[06,​08]-L-[C,​F]1-P-K
GC200-[06,​08]-L-[C,​F]1-W-P
GC200-[06,​08]-L-[C,​F]1-W-P-K
GC200-[06,​08]-L-N1-P
GC200-[06,​08]-L-N1-P-K
GC200-[06,​08]-L-N1-W-P
GC200-[06,​08]-L-N1-W-P-K
GC200-[06,​08]-M-1-P
GC200-[06,​08]-M-1-P-K
GC200-[06,​08]-M-1-W-P
GC200-[06,​08]-M-1-W-P-K
GC200-[06,​08]-M-[C,​F]1-P
GC200-[06,​08]-M-[C,​F]1-P-K
GC200-[06,​08]-M-[C,​F]1-W-P
GC200-[06,​08]-M-[C,​F]1-W-P-K
GC200-[06,​08]-M-N1-P
GC200-[06,​08]-M-N1-P-K
GC200-[06,​08]-M-N1-W-P
GC200-[06,​08]-M-N1-W-P-K
GC200-[06,​08]-M-L-1-P
GC200-[06,​08]-M-L-1-P-K
GC200-[06,​08]-M-L-1-W-P
GC200-[06,​08]-M-L-1-W-P-K
GC200-[06,​08]-M-L-[C,​F]1-P
GC200-[06,​08]-M-L-[C,​F]1-P-K
GC200-[06,​08]-M-L-[C,​F]1-W-P
GC200-[06,​08]-M-L-[C,​F]1-W-P-K
GC200-[06,​08]-M-L-N1-P
GC200-[06,​08]-M-L-N1-P-K
GC200-[06,​08]-M-L-N1-W-P
GC200-[06,​08]-M-L-N1-W-P-K
GC300-[08,​10,​15]-1-P
GC300-[08,​10,​15]-1-P-K
GC300-[08,​10,​15]-1-W-P
GC300-[08,​10,​15]-1-W-P-K
GC300-[08,​10,​15]-[C,​F]1-P
GC300-[08,​10,​15]-[C,​F]1-P-K
GC300-[08,​10,​15]-[C,​F]1-W-P
GC300-[08,​10,​15]-[C,​F]1-W-P-K
GC300-[08,​10,​15]-N1-P
GC300-[08,​10,​15]-N1-P-K
GC300-[08,​10,​15]-N1-W-P
GC300-[08,​10,​15]-N1-W-P-K
Part NumberVolume DiscountDays to Shipวันจัดส่งPneumatic Fitting Diameter Filter, Filtration Level Bowl Material Drain Cock Pressure Gauge Case Capacity
(cc)
Oil Supply Case Capacity
(cc)
Check Valve Display Unit Drain Format Port Screw Type Pressure Gauge Type Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaStandardPTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025NoneMPaStandardPTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-With Standard Pressure Tester1025YesMPaStandardPTRound Type / Square Embedded TypeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/440μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025NoneMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/8 / Rc1/45μmPolycarbonate-No (With Pressure Port Plug)1025YesMPaStandardPTWithout Pressure GaugeLow Pressure Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoWith Standard Pressure Tester4075NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoWith Standard Pressure Tester4075YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoWith Standard Pressure Tester4075NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoWith Standard Pressure Tester4075YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoWith Standard Pressure Tester4075NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoWith Standard Pressure Tester4075YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoWith Standard Pressure Tester4075NoneMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoWith Standard Pressure Tester4075YesMPaDifferential Pressure TypePTRound Type / Square Embedded TypeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoNo (With Pressure Port Plug)4075NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmPolycarbonateAutoNo (With Pressure Port Plug)4075YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoNo (With Pressure Port Plug)4075NoneMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
10 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmPolycarbonateAutoNo (With Pressure Port Plug)4075YesMPaDifferential Pressure TypePTWithout Pressure GaugeStandard Type

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Regulator Unit Combination Filter + Regulator + Lubricator Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Relief Mechanism Non-relief Flow Direction Standard Flow (Right→Left) Bracket Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)