• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GF series filter conditioning device

GF series filter conditioning device

[Features]
· Excellent removal of fixed foreign substances and over saturated moisture (depending on the filter level).
· Large capacity and excellent pressure.
· Nominal filtration rating: can process two types at 5μm and 40μm.
· A range of possible device combinations.
· Can be mounted by bracket

PDF

 
Part Number
GF200-06-M-J-W-P
GF200-06-W-P
GF200-08-M-J-W-P
GF200-08-M-W-P
GF200-08-W-P
GF300-08-A-W-P
GF300-08-M-W-P
GF300-08-W-P
GF300-10-A-J-W-P
GF300-10-W-P
GF300-15-A-W-P
GF400-10-A-W-P
GF400-10-W-P
GF400-15-A-W-P
GF400-15-M-W-P
GF400-15-W-P
GF600-20-A-W-P
GF600-20-W-P
GF600-25-A-W-P
GF600-25-M-J-W-P
GF600-25-W-P
Part NumberVolume DiscountDays to Shipวันจัดส่งPneumatic Fitting Diameter Drain Format Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Drain Storage Capacity
(cm3)
Bracket
2 Day(s) or more 1/8"Standard Manual DrainPolycarbonateNoPipe connection type0.05~0.910No
2 Day(s) or more 1/8"Automatic Differential Pressure Type DrainPolycarbonateNoPipe connection type0.15~0.910Presence
2 Day(s) or more 1/4"Standard Manual DrainPolycarbonateNoPipe connection type0.05~0.910No
2 Day(s) or more 1/4"Standard Manual DrainPolycarbonateNoPipe connection type0.05~0.910Presence
2 Day(s) or more 1/4"Automatic Differential Pressure Type DrainPolycarbonateNoPipe connection type0.15~0.910Presence
3 Day(s) or more 1/4"Float type auto drainPolycarbonatePresencePipe connection type-40Presence
2 Day(s) or more 1/4"Standard Manual DrainPolycarbonatePresencePipe connection type0.05~0.940Presence
2 Day(s) or more 1/4"Automatic Differential Pressure Type DrainPolycarbonatePresencePipe connection type0.15~0.940Presence
2 Day(s) or more 3/8"Float type auto drainPolycarbonatePresencePipe connection type-40No
2 Day(s) or more 3/8"Automatic Differential Pressure Type DrainPolycarbonatePresencePipe connection type0.15~0.940Presence
2 Day(s) or more 1/2"Float type auto drainPolycarbonatePresencePipe connection type-40Presence
2 Day(s) or more 3/8"Float type auto drainPolycarbonatePresencePipe connection type-80Presence
2 Day(s) or more 3/8"Automatic Differential Pressure Type DrainPolycarbonatePresencePipe connection type0.15~0.980Presence
2 Day(s) or more 1/2"Float type auto drainPolycarbonatePresencePipe connection type-80Presence
2 Day(s) or more 1/2"Standard Manual DrainPolycarbonatePresencePipe connection type0.05~0.980Presence
2 Day(s) or more 1/2"Automatic Differential Pressure Type DrainPolycarbonatePresencePipe connection type0.15~0.980Presence
2 Day(s) or more 3/4"Float type auto drainAluminum Alloy (with Level Gauge)NoPipe connection type-230Presence
2 Day(s) or more 3/4"Automatic Differential Pressure Type DrainAluminum Alloy (with Level Gauge)NoPipe connection type0.15~0.9230Presence
2 Day(s) or more 1"Float type auto drainAluminum Alloy (with Level Gauge)NoPipe connection type-230Presence
2 Day(s) or more 1"Standard Manual DrainAluminum Alloy (with Level Gauge)NoPipe connection type0.05~0.9230No
2 Day(s) or more 1"Automatic Differential Pressure Type DrainAluminum Alloy (with Level Gauge)NoPipe connection type0.15~0.9230Presence

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Connection Type Rc Operating Environment Standard Flow Direction Rightward direction
Port thread type PT

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)