• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nitrogen Gas Generator

Nitrogen Gas Generator

Switch The gas is easily prepared.

[Features]
· Find the value of new nitrogen gas.
· Expanding product lineup. Generated volume up by 20%
· Nitrogen that constitutes the majority of the atmosphere and used in all fields can be made easily by oneself.
· Built-in oil-free mini compressor: Built-in oil-free compressor with low noise and long service life made by domestic manufacturers.
· No maintenance required for the compressor body.
· Expanding product lineup: 1. New model added with built-in 6KW compressor.
· Increase in generated volume and discharge pressure: The generated volume is 10 to 20% and the discharge pressure is 20% to 30% higher than the conventional models.
· Constant flow valve equipped as standard: Since the constant flow valve is built in as standard, a constant amount is discharged regardless of the pressure on the secondary side.
· Three types of operation settings are available.
· Local operation: Operates with the ON-OFF switch of the main unit.
· Remote operation: Performs ON-OFF operation with an external signal (remote operation).
· Tank pressure operation: When nitrogen gas discharged from the equipment is stored in an external tank, the equipment is automatically operated and stopped by the pressure of the tank, thus performing energy saving operation (optional).
· Displays the operating status on LCD.
· Various information such as operation setting state, oxygen concentration, generated volume, operating time, purity abnormality warning, compressor abnormality warning, etc. are displayed.
· Built-in electronic flow meter and oxygen concentration meter show accurate flow rate and purity, regardless of the discharge pressure.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ANW2-04T5PCO
ANW2-04T6PCO
ANW2-08T5PCO
ANW2-08T6PCO
ANW2-12T5PCO
ANW2-12T6PCO
ANW2-16T5PCO
ANW2-16T6PCO
ANW3-04T5PCO
ANW3-04T6PCO
ANW3-08T5PCO
ANW3-08T6PCO
ANW3-12T5PCO
ANW3-12T6PCO
ANW3-16T5PCO
ANW3-16T6PCO
ANW4-04T5PCO
ANW4-04T6PCO
ANW4-08T5PCO
ANW4-08T6PCO
ANW4-12T5PCO
ANW4-12T6PCO
ANW4-16T5PCO
ANW4-16T6PCO
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSPurity
(%)
Power Consumption
(W)
Frequency
(Hz)
Nitrogen Gas Purity
(%)
Nitrogen Gas Pressure
(MPa)
Power Supply Voltage
(V)
Dimension (W×D×H)
(mm)
A pneumatic compressor Oxygen Concentration Meter Method
42 Day(s) or more 109940050990.40Single-phase AC100400×500×850equipped withequipped withPSA type
42 Day(s) or more 109940060990.47Single-phase AC100400×500×850equipped withequipped withPSA type
42 Day(s) or more 109980050990.40Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 109980060990.47Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 1099120050990.43Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099120060990.47Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099160050990.40Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099160060990.45Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.94005099.90.45Single-phase AC100400×500×850equipped withequipped withPSA type
42 Day(s) or more 1099.94006099.90.47Single-phase AC100400×500×850equipped withequipped withPSA type
42 Day(s) or more 1099.98005099.90.45Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 1099.98006099.90.47Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 1099.912005099.90.47Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.912006099.90.50Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.916005099.90.45Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.916006099.90.48Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.994005099.990.50Single-phase AC100400×500×850equipped withequipped withPSA type
42 Day(s) or more 1099.994006099.990.55Single-phase AC100400×500×850equipped withequipped withPSA type
41 Day(s) or more 1099.998005099.990.50Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 1099.998006099.990.55Single-phase AC100480×640×850equipped withequipped withPSA type
42 Day(s) or more 1099.9912005099.990.50Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.9912006099.990.55Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.9916005099.990.50Single-phase AC200600×680×1350equipped withequipped withPSA type
42 Day(s) or more 1099.9916006099.990.53Single-phase AC200600×680×1350equipped withequipped withPSA type

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)