• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round Pipe Joint Same Diameter Hole Type with Cross and One Side Plugged

 
Part Number
PJ206
Part NumberVolume DiscountDays to Shipวันจัดส่ง
16 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Perpendicular Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions ⌀22X37 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ206 in the Round Pipe Joint Same Diameter Hole Type with Cross and One Side Plugged series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PJ206 ในชุด Round Pipe Joint Same Diameter Hole Type with Cross and One Side Plugged

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)