Round Pipe Joint Same Diameter Hole Type 3- Axle Fixed

 
Part Number
PJ303
Part NumberVolume DiscountDays to Shipวันจัดส่ง
16 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Parallel Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions 42X42X28 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ303 in the Round Pipe Joint Same Diameter Hole Type 3- Axle Fixed series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PJ303 ในชุด Round Pipe Joint Same Diameter Hole Type 3- Axle Fixed

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)