• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round Paijon, Different Diameter Hole Type Single Sided Split Cross 90° Hole

Round Paijon, Different Diameter Hole Type Single Sided Split Cross 90° Hole

Can be used for mounting right angle shafts.

[Features]
· In cases where there is symmetry on the left and right, using both left and right tightening types in pair makes work easier.
· JC425: uni-directional split type 90° cross holes. For mounting shafts at right angles (can be retrofitted).

PDF

 
Part Number
JC425
LJ425
Part NumberVolume DiscountDays to Shipวันจัดส่งPost Dia.
(mm)
Dimensions Size (Installation Hole Diameter)
16 Day(s) or more 925X62X24⌀9/⌀13
16 Day(s) or more 1338X82X30⌀13/⌀19

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Perpendicular Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Combined-Post Dia. Reducing Color White (Standard Product)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)