Round Pipe Joint Different-Diameter Hole Type 90° Supports

 
Part Number
HL119
Part NumberVolume DiscountDays to Shipวันจัดส่ง
16 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Perpendicular Post Shape Round Post Dia.(mm) 19.1
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions ⌀37X73 Color White (Standard Product) Size (Installation Hole Diameter) φ19, φ25

Please check the type/dimensions/specifications of the part HL119 in the Round Pipe Joint Different-Diameter Hole Type 90° Supports series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HL119 ในชุด Round Pipe Joint Different-Diameter Hole Type 90° Supports

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)