• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Biting Type Joint Connector for Pressure Gauge

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
7URF-6X1/2
7URF-6X1/4
7URF-6X3/8
7URF-8X1/4
7URF-8X3/8
7URF-10X1/2
7URF-10X1/4
7URF-10X3/8
7URF-12X1/2
7URF-12X1/4
7URF-12X3/8
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Tube O.D. (mm) D
(mm)
33 Day(s) or more 1/26
33 Day(s) or more 1/46
33 Day(s) or more 3/86
33 Day(s) or more 1/48
33 Day(s) or more 3/88
33 Day(s) or more 1/210
33 Day(s) or more 1/410
33 Day(s) or more 3/810
33 Day(s) or more 1/212
33 Day(s) or more 1/412
33 Day(s) or more 3/812

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Bushings Connection Type Female Screw × Female Screw
Connection Type M1 PF Connection Type M2 Bite Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)