• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Compact Interlocking Handle FA-1729 for Sealing (729) Pipe

Compact Interlocking Handle FA-1729 for Sealing (729) Pipe

[Features]
· Made of all stainless steel and has excellent corrosion resistance (FA-1729).
· Compact yet robust structure, it is adapted for easily opening and closing doors in intense situations.
· It is functional and beautiful.
· Designed for one touch opening and closing

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FA-1729(729)-1-PIPE
FA-1729(729)-2-PIPE
Part NumberVolume DiscountDays to Shipวันจัดส่งTypes Full Length
(mm)
Product Code
17 Day(s) Pipe for FA-1729・729-151260691
17 Day(s) Pipe for FA-1729・729-281260692

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application For door of a refrigerating freezer, kitchen equipment, and medical equipment Material Stainless steel (SUS304) Finish Mirror Surface Buff Polishing
Overall width(mm) 19 Full height(mm) 19