Drive equipment rod-less cylinder slit type ORV series

 
Part Number
ORV16X100
ORV16X150
ORV20X150
ORV20X250
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Connection Dia. Piping Specification
Same day 101002121680~500 (Rubber Bumper), 800 (with Shock Absorber)30280.80.153.20.50.5M5X0.8-
2 Day(s) or more -1502621680~500 (Rubber Bumper), 800 (with Shock Absorber)30280.80.153.20.50.5M5X0.8-
2 Day(s) or more -1502862080~500 (Rubber Bumper), 800 (with Shock Absorber)35320.80.156.31.21.2Rc1/8-
6 Day(s) or more -2503862080~500 (Rubber Bumper), 800 (with Shock Absorber)35320.80.156.31.21.2Rc1/8Standard piping

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rodless Cylinder Table Material Resin Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Guide Type Without a guide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)