• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electric 2-Way Valve, MD-54 Series

Electric 2-Way Valve, MD-54 Series

An outdoor jet-proof structure. Built-in thermal protector for superior durability without motor burn-out.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
MD-54-15A
MD-54-15A-200V
MD-54-20A
MD-54-20A-200V
MD-54-25A
MD-54-25A-200V
MD-54-32A
MD-54-32A-200V
MD-54-40A
MD-54-40A-200V
MD-54-50A
MD-54-50A-200V
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Pressure Range
(MPa)
Rated Voltage
(V)
Quote 1/2B(15A)1/2B(15A)0~1.0100
Quote 1/2B(15A)1/2B(15A)0~1.0200
Quote 3/4B(20A)3/4B(20A)0~1.0100
Quote 3/4B(20A)3/4B(20A)0~1.0200
Quote 1B(25A)1B(25A)0~1.0100
Quote 1B(25A)1B(25A)0~1.0200
Quote 1 1/4B(32A)1 1/4B(32A)0~1.0100
Quote 1 1/4B(32A)1 1/4B(32A)0~1.0200
Quote 1 1/2B(40A)1 1/2B(40A)0~1.0100
23 Day(s) or more 1 1/2B(40A)1 1/2B(40A)0~1.0200
Quote 2B(50A)2B(50A)0~1.0100
Quote 2B(50A)2B(50A)0~1.0200

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Material Stainless Cast Steel Applicable Fluid Water / Air / Steam
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Body Lining Reinforced fluororesin for high temperature Operation Method Electric
Applicable Fluid Temperature(℃) 160(Max)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)