• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Handle Automatic Spray Gun General Purpose Long Handle Automatic Spray Gun A110-PX

Long Handle Automatic Spray Gun General Purpose Long Handle Automatic Spray Gun A110-PX

A general purpose type long handle spray gun.

[Features]
· Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
· Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
· The material the paint nozzle is made of has been changed, helping improve durability.
· The FA, A, and AHS2 types are also compatible with circulation systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
A110-PX10P-0
A110-PX10P-45
Part NumberVolume DiscountDays to Shipวันจัดส่งHead angle
17 Day(s) or more
17 Day(s) or more 45°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Paint Supply Method Pressure Feed Diameter of Paint Nozzle(mm) 1.0 The amount of air(L/min) 180
Air cap type 10P Paint Nozzle Type F110 Pipe length(mm) 500

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)