• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Handle Automatic Spray Gun Long Handle Automatic Spray Gun with Built-in Air Valve FA110-PX

Long Handle Automatic Spray Gun Long Handle Automatic Spray Gun with Built-in Air Valve FA110-PX

A long handle automatic spray gun with built-in air valve.

[Features]
· For the variable head angle type, loosen the base nut to align the head in the radial direction (360°). Loosen the tip bolt to point it in the lengthways direction ( from 90° to -90°).
· The pattern type can be remotely operated (the FA type is optional).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FA110-PX10P-0
FA110-PX10P-45
Part NumberVolume DiscountDays to Shipวันจัดส่งHead angle
17 Day(s) or more
17 Day(s) or more 45°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Paint Supply Method Pressure Feed Diameter of Paint Nozzle(mm) 1.0 The amount of air(L/min) 180
Air cap type 10P Paint Nozzle Type F110 Pipe length(mm) 500

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)