• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Handle Spray Gun F110-SX15

Long Handle Spray Gun F110-SX15

A suction type long handle spray gun.

[Features]
■ Variable head angle type
· Loosening the tip bolt enables the head angle to be changed from 90° to -90° in the length direction. Loosening the base nut enables the head to be pointed in the radial direction (360°).
· As separate circuits are used for the spray air circuit and pattern air circuit (triple piping), the pattern adjuster on the gun can be used to enable pattern operation.
■ Head fixed type
· Available with a head angle of either 0° or 45°. For the 45° type, loosening the base nut enables the head to be pointed in the radial direction (360°).
■ Inner surface coating type
· The PX11L type uses a nozzle and cap developed especially for coating the interior surfaces of pipes. Ideal for coating the interior surfaces of long length pipes with small inner diameters.
· The piping positions for the PX17LA type can be adjusted, allowing for the pattern to also be adjusted from full cones (round spray) to low spatter wide angle hollow cones (air cone, circular ring). Ideal for coating interior surfaces of up to ø300 mm.

PDF

Japanese Only

 
Part Number
F110-SX15-45
Part NumberVolume DiscountDays to Shipวันจัดส่ง
17 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~150 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.3
Air Usage Amount [Category](ℓ/min) ~150 The diameter of air inlet G1/4 Paint Inlet Diameter G1/4
Air cap type 15 Head angle 45° Pipe length(mm) 500
Detail of Nozzle Dia.(mm) 1.5 Pattern Width details(mm) 150 Detail of Liquid Jet Amount(mℓ/min) 120
Spraying Air Pressure Details(MPa) 0.25 The details of amount of air(ℓ/min) 140

Please check the type/dimensions/specifications of the part F110-SX15-45 in the Long Handle Spray Gun F110-SX15 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน F110-SX15-45 ในชุด Long Handle Spray Gun F110-SX15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)