• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Handle Spray Gun F110-GX15

Long Handle Spray Gun F110-GX15

A gravity type long handle spray gun.

[Features]
■ Variable head angle type
· Loosening the tip bolt enables the head angle to be changed from 90° to -90° in the length direction. Loosening the base nut enables the head to be pointed in the radial direction (360°).
· As separate circuits are used for the spray air circuit and pattern air circuit (triple piping), the pattern adjuster on the gun can be used to enable pattern operation.
■ Head fixed type
· Available with a head angle of either 0° or 45°. For the 45° type, loosening the base nut enables the head to be pointed in the radial direction (360°).
■ Inner surface coating type
· The PX11L type uses a nozzle and cap developed especially for coating the interior surfaces of pipes. Ideal for coating the interior surfaces of long length pipes with small inner diameters.
· The piping positions for the PX17LA type can be adjusted, allowing for the pattern to also be adjusted from full cones (round spray) to low spatter wide angle hollow cones (air cone, circular ring). Ideal for coating interior surfaces of up to ø300 mm.

PDF

Japanese Only

 
Part Number
F110-GX15-0
F110-GX15-45
Part NumberVolume DiscountDays to Shipวันจัดส่งHead angle
17 Day(s) or more
17 Day(s) or more 45°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~200 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.3
Air Usage Amount [Category](ℓ/min) ~150 The diameter of air inlet G1/4 Paint Inlet Diameter G1/4
Air cap type 15 Pipe length(mm) 500 Detail of Nozzle Dia.(mm) 1.5
Pattern Width details(mm) 160 Detail of Liquid Jet Amount(mℓ/min) 140 Spraying Air Pressure Details(MPa) 0.25
The details of amount of air(ℓ/min) 140

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)