• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Attached axis type - Corrosion type MS-L type

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MS-2.0L-A-A-[83-95/1]
MS-2.5L-A-A-[83-95/1]
MS-3.0L-A-A-[89-100/1]
MS-3.5L-A-A-[89-100/1]
MS-4.0L-A-A-[116-150/1]
MS-4.5L-A-A-[116-150/1]
MS-5.0L-A-A-[145-190/1]
MS-5.5L-A-A-[145-190/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
18 Day(s) or more 102683 ~ 95
18 Day(s) or more 102.5683 ~ 95
18 Day(s) or more 103689 ~ 100
18 Day(s) or more 103.5689 ~ 100
18 Day(s) or more 1048116 ~ 150
18 Day(s) or more 104.58116 ~ 150
29 Day(s) or more 10510145 ~ 190
18 Day(s) or more 105.510145 ~ 190

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Shaft Type Body Material SUS304 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)