• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dedicated Hand Spray Gun for Automobile Repair F-ZERO

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
F-ZERO-B
F-ZERO-R
F-ZERO-T
Part NumberVolume DiscountDays to Shipวันจัดส่งPattern Width [Category]
(mm)
Air Usage Amount [Category]
(ℓ/min)
Pattern Shape Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)
7 Day(s) or more ~250~300Natural tulip1.62501700.2215
7 Day(s) or more ~200~200Natural tulip1.41801300.2180
7 Day(s) or more ~200~200Tulip1.42001200.15180

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~2
Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.2 The diameter of air inlet G1/4
Paint Inlet Diameter G1/4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)