• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Airless Diaphragm Painting Machine

Airless Diaphragm Painting Machine

A small and lightweight type with wheels that is easy to move around.

[Features]
· The adoption of a newly designed diaphragm dual oil chamber disjoining pressure mechanism helps give superior durability and a longer service life for the pump.
· Features a high discharge efficiency in relation to the power consumption and drastically improved high viscosity spray characteristics, both of which give superior operability.
· Small, lightweight, and equipped with large diameter wheels for easy movement on work sites.
· A safe design on which the switch part can be fitted with an energization lamp, enabling easy visual detection as to whether it is properly connected to a power outlet or not etc.
· It also features improved low motor voltage characteristics. Ideal for locations with poor power supply conditions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MAE-30
MAE-60
Part NumberVolume DiscountDays to Shipวันจัดส่งJetting Amount of Paint
(L/min)
8 Day(s) or more 3.2
8 Day(s) or more 5.8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Maximum Discharge Pressure(MPa) 22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Airless Gun
    Airless Gun

    MEIJIKIKAI

    Days to Shipวันจัดส่ง : 7 Day(s) or more

  • Dog hook
    Dog hook

    FUJIWARA

    Days to Shipวันจัดส่ง : 6 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)