• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CU Press Water Faucet Socket with Seat Fitting for Copper Pipes Used in Building Piping

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

ドウ-ザツキスイセンS-15X1/2

Part Number
ドウ-ザツキスイセンS-15X1/2
Part NumberVolume DiscountDays to Shipวันจัดส่งMax. Operating Temperature
(°C)
Order Unit
(piece)
83 Day(s) or more 0~801

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water / Air / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Press Fittings Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Female screw for PJ Nominal of Thread 1/2B(15A) Max. Operating Pressure(MPa) 1
Surface Treatment No Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Please check the type/dimensions/specifications of the part ドウ-ザツキスイセンS-15X1/2 in the CU Press Water Faucet Socket with Seat Fitting for Copper Pipes Used in Building Piping series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ドウ-ザツキスイセンS-15X1/2 ในชุด CU Press Water Faucet Socket with Seat Fitting for Copper Pipes Used in Building Piping

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)