• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Fitting for Copper Pipes Used in Building Piping, CU Press, Water Faucet Tee

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

ドウ-スイセンT-15X1/2

Part Number
ドウ-スイセンT-15X1/2
Part NumberVolume DiscountDays to Shipวันจัดส่งMax. Operating Temperature
(°C)
Order Unit
(piece)
83 Day(s) or more 0~801

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water / Air / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Press Fittings Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Female screw for PJ Nominal of Thread 1/2B(15A) Max. Operating Pressure(MPa) 1
Surface Treatment No Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Please check the type/dimensions/specifications of the part ドウ-スイセンT-15X1/2 in the Fitting for Copper Pipes Used in Building Piping, CU Press, Water Faucet Tee series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ドウ-スイセンT-15X1/2 ในชุด Fitting for Copper Pipes Used in Building Piping, CU Press, Water Faucet Tee

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)