• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Building Press Piping Copper Tube Fitting CU Press water Faucet Elbow

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ドウ-スイセンE(ショ-ト)-15X1/2
ドウ-スイセンE(ショ-ト)-20X1/2
ドウ-スイセンE(ショ-ト)-20X3/4
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Temperature
(°C)
Order Unit
(piece)
83 Day(s) or more 151/215.881/2B(15A)0~801
83 Day(s) or more 203/422.221/2B(15A)0~801
83 Day(s) or more 203/422.223/4B(20A)0~801

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water / Air / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Press Fittings Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Female screw for PJ Max. Operating Pressure(MPa) 1 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)