• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Building Pipe Copper Tube-Compatible Fitting CU Press Tee

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ドウ-T-15
ドウ-T-20
ドウ-T-20X15
ドウ-T-25
ドウ-T-25X20
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters] Nominal B 2 [In case of different diameters] Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Max. Operating Temperature
(°C)
Order Unit
(piece)
83 Day(s) or more Pipe⇔Pipe, same diameters, plug-in type151/215.88---0~801
83 Day(s) or more Pipe⇔Pipe, same diameters, plug-in type203/422.22---0~801
83 Day(s) or more Pipe⇔Pipe, different diameters, plug-in type203/422.22151/215.880~801
83 Day(s) or more Pipe⇔Pipe, same diameters, plug-in type25128.58---0~801
83 Day(s) or more Pipe⇔Pipe, different diameters, plug-in type25128.58203/422.220~801

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water / Air / Chemical / Oil Connection Shape Tee Fitting type Press Fittings
Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 1
Surface Treatment No Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)