• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CU Press 45° Elbow Fitting for Copper Piping Used in Building Piping

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ドウ-45E-15
ドウ-45E-20
ドウ-45E-25
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Max. Operating Temperature
(°C)
Order Unit
(piece)
83 Day(s) or more 151/215.880~801
83 Day(s) or more 203/422.220~801
83 Day(s) or more 25128.580~801

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water / Air / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Press Fittings Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 1 Surface Treatment No Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)