• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Air Dryer Refrigeration Type High Input Air Temperature Type

Air Dryer Refrigeration Type High Input Air Temperature Type

[Features]
· Temperature of inlet air is MAX80°C.
· Improvement in corrosion resistance due to usage of stainless steel heat converter.
· MAX20% increase in the quantity of processing air (relative to our company).
· Medium pressure usage (1.4MPa) can be supported (optional).

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NH-NDK-22
NH-NDK-37
NH-NDK-75
NH-NDK-110
NH-NDK-150
NH-NDK-220
NH-NDK-370
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplicable compressor
(kW)
Processing Flow Rate
(L/min)
5 Day(s) or more 102.2310
5 Day(s) or more 103.7500
5 Day(s) or more 107.51100
5 Day(s) or more 10111600
5 Day(s) or more 10152400
5 Day(s) or more 10224100
5 Day(s) or more 10377100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Dryer Applicable Fluids Standard Air Temperature at the Inlet Port(℃) 5~80
Air Pressure at the Inlet Port Side(MPa) 0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)