• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Polarizing Plate for OPDB Series Direct Bar Lighting

Polarizing Plate for OPDB Series Direct Bar Lighting

Can be purchased as a single item.

[Features]
· Bar type lighting featuring LEDs installed on a flat substrate.
· The illumination angle is variable, allowing illumination from the optimal position.
· Reflection can be suppressed by installing a diffuser plate.
· Has a degree of freedom in terms of installation angle, allowing for use in a wide range of applications.
· Can be used as a high luminance surface lighting.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
PL-OPDB-14X11
PL-OPDB-25X25
PL-OPDB-26X15
PL-OPDB-34X27
PL-OPDB-50X15
PL-OPDB-50X48
PL-OPDB-74X27
PL-OPDB-75X68
PL-OPDB-100X11
PL-OPDB-100X15
PL-OPDB-132X15
PL-OPDB-140X11
PL-OPDB-186X30
PL-OPDB-200X15
PL-OPDB-288X27
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplicable Lighting
19 Day(s) or more 10OPDB-14X11
19 Day(s) or more 10OPDB-25X25
19 Day(s) or more 10OPDB-26X15
19 Day(s) or more 10OPDB-34X27
19 Day(s) or more 10OPDB-50X15
19 Day(s) or more 10OPDB-50X48
19 Day(s) or more 10OPDB-74X27
19 Day(s) or more 10OPDB-75X68
19 Day(s) or more 10OPDB-100X11
19 Day(s) or more 10OPDB-100X15
19 Day(s) or more 10OPDB-132X15
19 Day(s) or more 10OPDB-140X11
19 Day(s) or more 10OPDB-186X30
19 Day(s) or more 10OPDB-200X15
19 Day(s) or more 10OPDB-288X27

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Polarizing Plate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)