• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Diffuser Ring Lighting OPIR/OPIR-S Series

Diffuser Ring Lighting OPIR/OPIR-S Series

Uniform shadow-less ring lighting in which the light emitting surface is free of LED reflection/ghosting and that does not cast any shadows.

Part Number
OPIR-S74B-2
OPIR-S74R-2
OPIR-S74W-2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Irradiation Light Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs
27 Day(s) or more 10BlueLight Collecting50.1~80745.1~65.85~202015.1~201896
27 Day(s) or more 10RedLight Collecting50.1~80743.1~43.95~202015.1~201896
27 Day(s) or more 10WhiteLight Collecting50.1~80745.1~65.85~202015.1~201896

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Vertical Emitter
Light Source Since light Input Voltage DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)