• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

2-axis controller driver

2-axis controller driver

A 2-axis controller driver with a power supply voltage of AC90 to 240V, 50/60Hz.

[Features]
· A 2-axis controller driver (0.35A/phase) with a power supply voltage of AC90 to 240V50/60Hz.
· Using the QT-AK operations box enables jog movement, step movement, teaching operations, and one-touch speed switching.
· Programs created with the included dedicated application software can be saved. Can be operated automatically using just the controller.
· Units (mm, μm, decimal degree, degrees/minutes/seconds displayed using symbols, etc.) can be displayed on the LCD of the operation box.
· Interfaces for PC: RS-232C and Ethernet

PDF

Japanese Only

Part Number
QT-ADM2
QT-ADM2-35
QT-ADM2-35(K)
QT-ADM2(K)
Part NumberVolume DiscountDays to Shipวันจัดส่งIncluded Motor
4 Day(s) or more No0.75A/phase motor
4 Day(s) or more No0.35A/phase motor
4 Day(s) or more With Operation Box0.35A/phase motor
4 Day(s) or more With Operation Box0.75A/phase motor

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Control Axis 2-Axis External Dimension(mm) W165XD260XH80 (Not Including Protrusion)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)