• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Welded Pipe Fitting 90° Elbow

Welded Pipe Fitting 90° Elbow

Due to the complicated shapes of these welded fittings, the tensile tests, hydraulic pressure tests, and various other tests were performed using standard materials. Products are inspected for their appearance and dimensions. Testing and inspections may be witnessed by inspection agencies and, where requested, by other concerned parties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Usage

●Petrochemical related
Part Number
FSGP-90E-L-1/2B-B
FSGP-90E-L-1/2B-W
FSGP-90E-L-1B-B
FSGP-90E-L-1B-W
FSGP-90E-L-2B-B
FSGP-90E-L-2B-W
FSGP-90E-L-3/4B-B
FSGP-90E-L-3/4B-W
FSGP-90E-L-3B-B
FSGP-90E-L-3B-W
FSGP-90E-L-4B-B
FSGP-90E-L-4B-W
FSGP-90E-L-11/2B-B
FSGP-90E-L-11/2B-W
FSGP-90E-L-11/4B-B
FSGP-90E-L-11/4B-W
FSGP-90E-L-21/2B-B
FSGP-90E-L-21/2B-W
FSGP-90E-S-1B-B
FSGP-90E-S-1B-W
FSGP-90E-S-2B-B
FSGP-90E-S-2B-W
FSGP-90E-S-3B-B
FSGP-90E-S-3B-W
FSGP-90E-S-4B-B
FSGP-90E-S-4B-W
FSGP-90E-S-11/2B-B
FSGP-90E-S-11/2B-W
FSGP-90E-S-11/4B-B
FSGP-90E-S-11/4B-W
FSGP-90E-S-21/2B-B
FSGP-90E-S-21/2B-W
Part NumberVolume DiscountDays to Shipวันจัดส่งSurface Treatment Nominal Dia. Type
5 Day(s) or more Rust Painting (B)1/2B(15A)Long
5 Day(s) or more Zinc Plating (W)1/2B(15A)Long
5 Day(s) or more Rust Painting (B)1B(25A)Long
5 Day(s) or more Zinc Plating (W)1B(25A)Long
4 Day(s) or more Rust Painting (B)2B(50A)Long
5 Day(s) or more Zinc Plating (W)2B(50A)Long
4 Day(s) or more Rust Painting (B)3/4B(20A)Long
5 Day(s) or more Zinc Plating (W)3/4B(20A)Long
5 Day(s) or more Rust Painting (B)3B(80A)Long
5 Day(s) or more Zinc Plating (W)3B(80A)Long
4 Day(s) or more Rust Painting (B)4B(100A)Long
5 Day(s) or more Zinc Plating (W)4B(100A)Long
5 Day(s) or more Rust Painting (B)1 1/2B(40A)Long
5 Day(s) or more Zinc Plating (W)1 1/2B(40A)Long
5 Day(s) or more Rust Painting (B)1 1/4B(32A)Long
5 Day(s) or more Zinc Plating (W)1 1/4B(32A)Long
5 Day(s) or more Rust Painting (B)2 1/2B(65A)Long
5 Day(s) or more Zinc Plating (W)2 1/2B(65A)Long
5 Day(s) or more Rust Painting (B)1B(25A)Short
5 Day(s) or more Zinc Plating (W)1B(25A)Short
5 Day(s) or more Rust Painting (B)2B(50A)Short
5 Day(s) or more Zinc Plating (W)2B(50A)Short
5 Day(s) or more Rust Painting (B)3B(80A)Short
5 Day(s) or more Zinc Plating (W)3B(80A)Short
5 Day(s) or more Rust Painting (B)4B(100A)Short
5 Day(s) or more Zinc Plating (W)4B(100A)Short
5 Day(s) or more Rust Painting (B)1 1/2B(40A)Short
5 Day(s) or more Zinc Plating (W)1 1/2B(40A)Short
5 Day(s) or more Rust Painting (B)1 1/4B(32A)Short
5 Day(s) or more Zinc Plating (W)1 1/4B(32A)Short
5 Day(s) or more Rust Painting (B)2 1/2B(65A)Short
5 Day(s) or more Zinc Plating (W)2 1/2B(65A)Short

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Butt Welding Type Fitting Shape 90° Elbow Material FSGP
Applicable Fluid Water / Air / Steam / Gas / Oil