• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Welded Pipe Fitting 45° Elbow

Welded Pipe Fitting 45° Elbow

Due to the complicated shapes of these welded fittings, the tensile tests, hydraulic pressure tests, and various other tests were performed using standard materials. Products are inspected for their appearance and dimensions. Testing and inspections may be witnessed by inspection agencies and, where requested, by other concerned parties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
FSGP-45E-L-1/2B-B
FSGP-45E-L-1/2B-W
FSGP-45E-L-1B-B
FSGP-45E-L-1B-W
FSGP-45E-L-2B-B
FSGP-45E-L-2B-W
FSGP-45E-L-3/4B-B
FSGP-45E-L-3/4B-W
FSGP-45E-L-3B-B
FSGP-45E-L-3B-W
FSGP-45E-L-4B-B
FSGP-45E-L-4B-W
FSGP-45E-L-11/2B-B
FSGP-45E-L-11/2B-W
FSGP-45E-L-11/4B-B
FSGP-45E-L-11/4B-W
FSGP-45E-L-21/2B-B
FSGP-45E-L-21/2B-W
FSGP-45E-S-2B-B
FSGP-45E-S-3B-B
FSGP-45E-S-4B-B
FSGP-45E-S-21/2B-B
Part NumberVolume DiscountDays to Shipวันจัดส่งSurface Treatment Nominal Dia. Type
5 Day(s) or more Rust Painting (B)1/2B(15A)Long
5 Day(s) or more Zinc Plating (W)1/2B(15A)Long
5 Day(s) or more Rust Painting (B)1B(25A)Long
5 Day(s) or more Zinc Plating (W)1B(25A)Long
5 Day(s) or more Rust Painting (B)2B(50A)Long
5 Day(s) or more Zinc Plating (W)2B(50A)Long
5 Day(s) or more Rust Painting (B)3/4B(20A)Long
5 Day(s) or more Zinc Plating (W)3/4B(20A)Long
5 Day(s) or more Rust Painting (B)3B(80A)Long
5 Day(s) or more Zinc Plating (W)3B(80A)Long
5 Day(s) or more Rust Painting (B)4B(100A)Long
5 Day(s) or more Zinc Plating (W)4B(100A)Long
5 Day(s) or more Rust Painting (B)1 1/2B(40A)Long
5 Day(s) or more Zinc Plating (W)1 1/2B(40A)Long
5 Day(s) or more Rust Painting (B)1 1/4B(32A)Long
5 Day(s) or more Zinc Plating (W)1 1/4B(32A)Long
5 Day(s) or more Rust Painting (B)2 1/2B(65A)Long
5 Day(s) or more Zinc Plating (W)2 1/2B(65A)Long
5 Day(s) or more Rust Painting (B)2B(50A)Short
5 Day(s) or more Rust Painting (B)3B(80A)Short
5 Day(s) or more Rust Painting (B)4B(100A)Short
5 Day(s) or more Rust Painting (B)2 1/2B(65A)Short

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Butt Welding Type Fitting Shape 45° Elbow Material FSGP
Applicable Fluid Water / Air / Steam / Gas / Oil