• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SUS304 Miniature Valve for Stainless Steel SMV-204 Type L

SUS304 Miniature Valve for Stainless Steel SMV-204 Type L

The cutting edge of the sleeve bites firmly to the pipe, the L mate type completely seals high-pressure fluid, and the structure is strong against impact pressure and vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SMV-204-6M
SMV-204-6R
SMV-204-8M
SMV-204-8R
SMV-204-10M
SMV-204-10R
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Operating Temperature Range
(°C)
Height H
(mm)
Handle diameter
(Ø)
Kind of handle
3 Day(s) or more 66Normal Temperature~10050.530Metal
3 Day(s) or more 66Normal Temperature~10058.535Plastic (NYLON)
3 Day(s) or more 88Normal Temperature~10050.530Metal
3 Day(s) or more 88Normal Temperature~10058.535Plastic (NYLON)
3 Day(s) or more 1010Normal Temperature~10050.530Metal
3 Day(s) or more 1010Normal Temperature~10058.535Plastic (NYLON)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Material SUS304 Applicable Fluid Water / Air / Oil
Nominal Pressure 3MPa Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint
Handle Shape Round-shaped handle Body Lining No