POM (Polyacetal)/One-Touch Rivet

POM (Polyacetal)/One-Touch Rivet
  • Volume Discount

[Basic shape] One-touch rivet
[Surface treatment](Details) none
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials] PC PEEK POM
[L] 15.5 16 17 D 3 5 7
[Type] PC/WR PEEK/WR POM/WR

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
POM/WR-PC-D3-L17
POM/WR-PC-D5-L16
POM/WR-PC-D7-L15.5
POM/WR-PEEK-D3-L17
POM/WR-PEEK-D5-L16
POM/WR-PEEK-D7-L15.5
POM/WR-POM-D3-L17
POM/WR-POM-D5-L16
POM/WR-POM-D7-L15.5
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMaterial L
Available 13 Day(s) or more 10PC17
Available 13 Day(s) or more 10PC16
Available 13 Day(s) or more 10PC15.5
Available 13 Day(s) or more 10PEEK17
Available 13 Day(s) or more 10PEEK16
Available 13 Day(s) or more 10PEEK15.5
Available 13 Day(s) or more 10POM17
Available 13 Day(s) or more 10POM16
Available 13 Day(s) or more 10POM15.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Basic Shape One-Touch Rivet Surface Treatment (Details) No Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)